Select a different country or region to see content for your location.
United States
08:45:17 GMT+0000 (Coordinated Universal Time)


RUE45-F-HL
Roller monorail guidance system
High, narrow, long carriage with full complement recirculating roller system for linear recirculating roller bearing and guideway assembly, for oil or grease lubrication







Mounting dimensions
A1 | 20,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 60 mm | |
b | 45 mm | Width rail |
Tolb | -0,005 mm | Upper tolerance |
Tolb | -0,035 mm | Lower tolerance |
A2 | 13 mm | Distance from locating edge to hole |
L1 | 136,6 mm | |
JL | 80 mm | |
jL | 52,5 mm | Increment |
aL min | 20 mm | Distance 1 |
aL max | 41 mm | Distance 1 |
aR min | 20 mm | Distance 1 |
aR max | 41 mm | Distance 1 |
H1 | 8,5 mm | Free space, system dimension |
H4 | 52,4 mm | |
H5 | 13,7 mm | |
T5 | 12,5 mm | Thread depth |
h | 38 mm | Height |
h1 | 19,5 mm | |
Tol h1 | 0,5 mm | Upper tolerance |
Tol h1 | -0,5 mm | Distance Distance |
G2 | M10 | Fixing screws |
G2 MA | 83 Nm | Maximum tightening torque 2 |
K1 | M12 | Fixing screws |
K1 MA | 140 Nm | Maximum tightening torque 2 |
d1 | 13,4 mm | |
A3 | 16,6 mm | Position lubrication adapter |
N3 | M6 | Lubrication connector 3 |
A4 | 16,6 mm | Position lubrication connector |
N4 | M6 | Lubrication connector 3 |
JL6 | 43,2 mm | Position lubrication connector |
N2 max | 6 mm | 4 |
JL5 | 31,9 mm | 5 |
GS | M4x4 | |
O | 10x1,5 | O-Ring DIN 3771 |
Main dimensions
lmax | 5.888 mm | Max length single piece guideway 6 |
H | 70 mm | Height system |
B | 86 mm | Width carriage |
L | 178,3 mm | Overall length carriage 7 |
Technical data
C | 114.000 N | Dynamic load rating 8 |
C0 | 285.000 N | Static load rating 8 |
M0x | 2.503 Nm | Static moment rating about X axis |
M0y | 7.263 Nm | Static moment rating about Y axis |
M0z | 6.536 Nm | Static moment rating about Z axis |
Related products
RWU45-F-HL | Carriage | |
TSX45-E | Guideway |
Footnotes
1
aL and aR are dependent on the guideway length.
2

3
Maximum screw depth in end piece 6 mm.
4
Maximum diameter of lubrication hole in adjacent construction.
5
Position of lubrication hole in adjacent construction.
6
Maximum length of single-piece guideways. .
7

8

Downloads:
Your current product variant
Size code | 45 | |
Carriage design | HL | High, long carriage |


Recently viewed products

Wait to see recently viewed products