Select a different country or region to see content for your location.
United States
03:22:47 GMT+0000 (Coordinated Universal Time)


RUE25-E-L
Roller monorail guidance system
Long carriage with full complement recirculating roller system for linear recirculating roller bearing and guideway assembly, for oil or grease lubrication









Mounting dimensions
A1 | 23,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 57 mm | |
b | 23 mm | Width rail |
Tolb | -0,005 mm | Upper tolerance |
Tolb | -0,03 mm | Lower tolerance |
A2 | 6,5 mm | Distance from locating edge to hole |
L1 | 82,2 mm | |
JL | 45 mm | |
JLZ | 40 mm | |
jL | 30 mm | Increment |
aL min | 20 mm | Distance 1 |
aL max | 23 mm | Distance 1 |
aR min | 20 mm | Distance 1 |
aR max | 23 mm | Distance 1 |
H1 | 6,5 mm | Free space, system dimension |
H4 | 17,8 mm | |
H5 | 5,25 mm | |
T5 | 10 mm | Thread depth |
T6 | 8,5 mm | |
h | 22,3 mm | Height |
h1 | 11,8 mm | |
G2 | M8 | Fixing screws |
G2 MA | 24 Nm | Maximum tightening torque 2 |
K1 | M6 | Fixing screws |
K1 MA | 17 Nm | Maximum tightening torque 2 |
K3 | M6 | Fixing screws |
K3 MA | 17 Nm | Maximum tightening torque 2 |
K6 | M6 | Fixing screws |
K6 MA | 10 Nm | Maximum tightening torque 2 |
d1 | 6,8 mm | |
D2 | 6,7 mm | |
A3 | 7,5 mm | Position lubrication adapter |
N3 | M6 | Lubrication connector 3 |
N2 max | 3 mm | 4 |
JL5 | 22,8 mm | 5 |
GS | M4x4 | |
O | 10x1,5 | O-Ring DIN 3771 |
Main dimensions
lmax | 3.930 mm | Max length single piece guideway 6 |
H | 36 mm | Height system |
B | 70 mm | Width carriage |
L | 107 mm | Overall length carriage 7 |
Technical data
C | 33.500 N | Dynamic load rating 8 |
C0 | 82.000 N | Static load rating 8 |
M0x | 440 Nm | Static moment rating about X axis |
M0y | 1.200 Nm | Static moment rating about Y axis |
M0z | 1.080 Nm | Static moment rating about Z axis |
Related products
RWU25-E-L | Carriage | |
TSX25-D | Guideway |
Footnotes
1

2

3

4

5

6

7

8

Downloads:
Your current product variant
Size code | 25 |