Select a different country or region to see content for your location.
United States
08:07:37 GMT+0000 (Coordinated Universal Time)


TSX45-E-U
Profile rail
Guideways for linear recirculating roller bearing, for screw mounting from below, TSX..-E-U


Main Dimensions & Performance Data
h | 38 mm | Height |
b | 45 mm | Width |
Tol b | -0,005 mm | Upper tolerance |
Tol b | -0,035 mm | Lower tolerance |
≈m | 9,4 kg/m | Weight |
Mounting dimensions
G1 | M12 | Fixing screws (DIN ISO 4762-12.9) |
G1 MA | 140 Nm | Tightening torque 1 |
Dimensions
lmax | 5.985 mm | Max length single piece guideway 2 |
aL min | 20 mm | Distance 3 |
aL max | 41 mm | Distance 3 |
aR min | 20 mm | Distance 3 |
aR max | 41 mm | Distance 3 |
jL | 52,5 mm | Increment |
t7 | 20 mm | Thread length |
Additional information
RWU45-E-...; RWU45-F-... | Usable carriage(s) | |
RUE45-E-...; RUE45-F-... | Usable linear systems |
Footnotes
1

2
Maximum length of single-piece guideways.
Longer guideways are supplied as several segments and are marked accordingly.
3

Downloads:
Your current product variant
Size code | 45 | |
Length | ~6000 | |
Version | E | |
Locationg guideway | U | Hole pattern from below |