Select a different country or region to see content for your location.
United States
05:42:41 GMT+0000 (Coordinated Universal Time)


TSX35-E-ADE
Profile rail
Guideways for linear recirculating roller bearing, with slot for covering strip, TSX..-E-ADE




Main Dimensions & Performance Data
h | 30 mm | Height |
b | 34 mm | Width |
Tol b | -0,005 mm | Upper tolerance |
Tol b | -0,035 mm | Lower tolerance |
≈m | 5,9 kg/m | Weight |
Mounting dimensions
K1 | M8 | Fixing screws (DIN ISO 4762-12.9) |
d1 | 9 mm | Bore diameter |
K1 MA | 41 Nm | Tightening torque 1 |
Dimensions
lmax | 6.000 mm | Max length single piece guideway 2 |
aL min | 20 mm | Distance 3 |
aL max | 31 mm | Distance 3 |
aR min | 20 mm | Distance 3 |
aR max | 31 mm | Distance 3 |
jL | 40 mm | Increment |
h1 | 17,5 mm | Length |
Tol h1 | 0,5 mm | Upper tolerance |
Tol h1 | -0,5 mm | Lower tolerance |
h2 | 1,1 mm | Depth |
b1 | 17 mm | Width |
dADB | 3,9 mm | Bore diameter |
s | 0,6 mm | Thickness |
Additional information
RWU35-E-...; RWU35-F-... | Usable carriage(s) | |
RUE35-E-...; RUE35-F-... | Usable linear systems |
Footnotes
1
The stated torques represent maximum values for the secure transmission of forces in vibration-free, quasistatic applications (S0 = 1). We recommend that the tightening torques for the screw connection of the adjacent construction should be determined at the customer under the conditions specific to the application and operation, observing the information in VDI Guideline 2230 Part 1 (2015) and the information in this description.
2
Maximum length of single-piece guideways.
Longer guideways are supplied as several segments and are marked accordingly.
3
aL and aR are dependent on the guideway length.
Downloads:
Your current product variant
Size code | 35 | |
Length | ~6000 | |
Version | E | |
Guideway design | ADE | For stainless steel cover strip, reusable, can be slid into place |

