Select a different country or region to see content for your location.
United States
13:37:42 GMT+0000 (Coordinated Universal Time)


TSX25-D-ADE
Profile rail
Guideways for linear recirculating roller bearing, with slot covering strip, TSX..-D-ADE






Main Dimensions & Performance Data
h | 22,3 mm | Height |
b | 23 mm | Width |
Tol b | -0,005 mm | Upper tolerance |
Tol b | -0,035 mm | Lower tolerance |
≈m | 2,9 kg/m | Weight |
Mounting dimensions
K1 | M6 | Fixing screws (DIN ISO 4762-12.9) |
d1 | 6,8 mm | Bore diameter |
K1 MA | 17 Nm | Tightening torque 1 |
Dimensions
lmax | 3.930 mm | Max length single piece guideway 2 |
aL min | 20 mm | Distance 3 |
aL max | 23 mm | Distance 3 |
aR min | 20 mm | Distance 3 |
aR max | 23 mm | Distance 3 |
jL | 30 mm | Increment |
h1 | 11,8 mm | Length |
Tol h1 | 0,5 mm | Upper tolerance |
Tol h1 | -0,5 mm | Lower tolerance |
h2 | 1,1 mm | Depth |
b1 | 13 mm | Width |
dADB | 3,9 mm | Bore diameter |
s | 0,6 mm | Thickness |
Additional information
RWU25-E-... | Usable carriage(s) | |
RUE25-E-... | Usable linear systems |
Footnotes
1

2
There has been an error loading external content.
3
There has been an error loading external content.
Downloads:
Your current product variant
Size code | 25 | |
Length | ~4000 | |
Version | D | |
Guideway design | ADE | For stainless steel cover strip, reusable, can be slid into place |