

RWU45-F-L
Recirculating roller bearing carriage
Standard carriage with full complement recirculating roller system for linear recirculating roller bearing and guideway assembly, for oil or grease lubrication


RUE..-F, RUE..-F-L







Lubrication connector S25 similar to DIN 71412-A-M6 (supplied loose)

H | 60 mm | Height system |
B | 120 mm | Width carriage |
L | 178,3 mm | Overall length carriage 1 |
C | 114.000 N | Dynamic load rating 2 |
C0 | 285.000 N | Dynamic load rating 2 |
M0x | 2.503 Nm | Static moment rating about X axis |
M0y | 7.263 Nm | Static moment rating about Y axis |
M0Z | 6.536 Nm | Static moment rating about Z axis |
≈m | 4,05 kg | Weight |
A1 | 37,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 100 mm | |
b | 45 mm | Width rail |
A2 | 10 mm | Distance from locating edge to hole |
L1 | 136,6 mm | |
LS | 2,2 mm | |
JL | 80 mm | |
JLZ | 60 mm | |
H1 | 8,5 mm | Free space, system dimension |
H4 | 26 mm | |
H5 | 8 mm | |
T5 | 15 mm | Thread depth |
T6 | 13,2 mm | |
G2 | M12 | Fixing screws below (DIN ISO 4762-12.9) |
G2 MA | 83 Nm | Maximum tightening torque 3 |
K3 | M10 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA | 83 Nm | Maximum tightening torque 3 |
K6 | M10 | Fixing screws below (DIN 7984-8.8) |
K6 MA | 48 Nm | Maximum tightening torque 3 |
D2 | 10,6 mm | Bore diameter |
A3 | 6,6 mm | Position lubrication connector |
N3 | M6 | Lubrication connector |
t N3 | 6 mm | Maximum permissible screw depth for lubrication connectors |
A4 | 6,6 mm | Position lubrication connector |
N4 | 6 mm | Lubrication connector |
t N4 | 6 mm | Maximum permissible screw depth for lubrication connectors |
JL6 | 43,2 mm | Position lubrication connector |
N2 | 6 mm | Max. diameter of lubrication hole in adjacent construction 4 |
JL5 | 31,9 mm | Position lubrication connector 5 |
GS | M4x4 | |
O | 10x1,5 | O-Ring DIN 3771 |
Footnotes
Minimum covered length for sealing the upper lubrication connectors.
The basic load rating can only be transmitted fully if the whole thread length is used and the adjacent construction is dimensioned appropriately.
The stated torques represent maximum values for the secure transmission of forces in vibration-free, quasistatic applications (S0 = 1). We recommend that the tightening torques for the screw connection of the adjacent construction should be determined at the customer under the conditions specific to the application and operation, observing the information in VDI Guideline 2230 Part 1 (2015) and the information in this description.


Size code | 45 | |
Version | F | Version |
Carriage design | L | Long carriage |