Select a different country or region to see content for your location.
United States
17:03:21 GMT+0000 (Coordinated Universal Time)

RWU35-F
Recirculating roller bearing carriage
Standard carriage with full complement recirculating roller system for linear recirculating roller bearing and guideway assembly, for oil or grease lubrication







Main Dimensions & Performance Data
H | 48 mm | Height system |
B | 100 mm | Width carriage |
L | 122,9 mm | Overall length carriage 1 |
C | 59.000 N | Dynamic load rating 2 |
C0 | 140.000 N | Dynamic load rating 2 |
M0x | 1.200 Nm | Static moment rating about X axis |
M0y | 2.150 Nm | Static moment rating about Y axis |
M0Z | 1.950 Nm | Static moment rating about Z axis |
≈m | 1,75 kg | Weight |
Mounting dimensions
A1 | 33 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 82 mm | |
b | 34 mm | Width rail |
A2 | 9 mm | Distance from locating edge to hole |
L1 | 85,2 mm | |
LS | 2,2 mm | |
JL | 62 mm | |
JLZ | 52 mm | |
H1 | 6,5 mm | Free space, system dimension |
H4 | 20,5 mm | |
H5 | 8 mm | |
T5 | 12 mm | Thread depth |
T6 | 10,9 mm | |
G2 | M10 | Fixing screws below (DIN ISO 4762-12.9) |
G2 MA | 41 Nm | Maximum tightening torque 3 |
K3 | M8 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA | 41 Nm | Maximum tightening torque 3 |
K6 | M8 | Fixing screws below (DIN 7984-8.8) |
K6 MA | 24 Nm | Maximum tightening torque 3 |
D2 | 8,6 mm | Bore diameter |
A3 | 6,6 mm | Position lubrication connector |
N3 | M6 | Lubrication connector |
t N3 | 6 mm | Maximum permissible screw depth for lubrication connectors |
A4 | 5,6 mm | Position lubrication connector |
N4 | 6 mm | Lubrication connector |
t N4 | 6 mm | Maximum permissible screw depth for lubrication connectors |
JL6 | 24,4 mm | Position lubrication connector |
N2 | 6 mm | Max. diameter of lubrication hole in adjacent construction 4 |
JL5 | 14,3 mm | Position lubrication connector 5 |
GS | M4x4 | |
O | 10x1,5 | O-Ring DIN 3771 |
Footnotes
1

2

3
The stated torques represent maximum values for the secure transmission of forces in vibration-free, quasistatic applications (S0 = 1). We recommend that the tightening torques for the screw connection of the adjacent construction should be determined at the customer under the conditions specific to the application and operation, observing the information in VDI Guideline 2230 Part 1 (2015) and the information in this description.
4

5

Downloads:
Your current product variant
Size code | 35 | |
Version | F | Version |
Carriage design | Standard | Standard carriage |


Recently viewed products

Wait to see recently viewed products