Select a different country or region to see content for your location.
United States
14:47:56 GMT+0000 (Coordinated Universal Time)


RWU35-F-H
Recirculating roller bearing carriage
Standard carriage with full complement recirculating roller system for linear recirculating roller bearing and guideway assembly, for oil or grease lubrication







Main Dimensions & Performance Data
H | 55 mm | Height system |
B | 70 mm | Width carriage |
L | 122,9 mm | Overall length carriage 1 |
C | 59.000 N | Dynamic load rating 2 |
C0 | 140.000 N | Dynamic load rating 2 |
M0x | 1.200 Nm | Static moment rating about X axis |
M0y | 2.150 Nm | Static moment rating about Y axis |
M0Z | 1.950 Nm | Static moment rating about Z axis |
≈m | 1,67 kg | Weight |
Mounting dimensions
A1 | 18 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 50 mm | |
b | 34 mm | Width rail |
A2 | 10 mm | Distance from locating edge to hole |
L1 | 85,2 mm | |
LS | 2,2 mm | |
JL | 50 mm | |
H1 | 6,5 mm | Free space, system dimension |
H4 | 41,9 mm | |
H5 | 10,8 mm | |
T5 | 10 mm | Thread depth |
G2 | M8 | Fixing screws below (DIN ISO 4762-12.9) |
G2 MA | 41 Nm | Maximum tightening torque 3 |
A3 | 13,6 mm | Position lubrication connector |
N3 | M6 | Lubrication connector |
t N3 | 6 mm | Maximum permissible screw depth for lubrication connectors |
A4 | 12,6 mm | Position lubrication connector |
N4 | 6 mm | Lubrication connector |
t N4 | 6 mm | Maximum permissible screw depth for lubrication connectors |
JL6 | 30,4 mm | Position lubrication connector |
N2 | 6 mm | Max. diameter of lubrication hole in adjacent construction 4 |
JL5 | 20,3 mm | Position lubrication connector 5 |
GS | M4x4 | |
O | 10x1,5 | O-Ring DIN 3771 |
Footnotes
1
Minimum covered length for sealing the upper lubrication connectors.
2
The basic load rating can only be transmitted fully if the whole thread length is used and the adjacent construction is dimensioned appropriately.
3

4

5

Downloads:
Your current product variant
Size code | 35 | |
Version | F | Version |
Carriage design | H | High carriage |

