Select a different country or region to see content for your location.
United States
03:00:37 GMT+0000 (Coordinated Universal Time)

RWU100-E-L
Recirculating roller bearing carriage
Long carriage with full complement recirculating roller system for linear recirculating roller bearing and guideway assembly, for oil or grease lubrication









Main Dimensions & Performance Data
H | 120 mm | Height system |
B | 250 mm | Width carriage |
L | 372,2 mm | Overall length carriage 1 |
C | 630.000 N | Dynamic load rating 2 |
C0 | 1.490.000 N | Dynamic load rating 2 |
M0x | 33.780 Nm | Static moment rating about X axis |
M0y | 80.250 Nm | Static moment rating about Y axis |
M0Z | 72.280 Nm | Static moment rating about Z axis |
≈m | 35,7 kg | Weight |
Mounting dimensions
A1 | 75 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 200 mm | |
b | 100 mm | Width rail |
A2 | 25 mm | Distance from locating edge to hole |
L1 | 306,5 mm | |
LS | 3,3 mm | |
JL | 230 mm | |
H1 | 15 mm | Free space, system dimension |
H4 | 52,5 mm | |
H5 | 25 mm | |
T5 | 29 mm | Thread depth |
T6 | 26,6 mm | |
G2 | M20 | Fixing screws below (DIN ISO 4762-12.9) |
G2 MA | 470 Nm | Maximum tightening torque 3 |
K3 | M16 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA | 340 Nm | Maximum tightening torque 3 |
K6 | M16 | Fixing screws below (DIN 7984-8.8) |
K6 MA | 220 Nm | Maximum tightening torque 3 |
D2 | 17,5 mm | Bore diameter |
A3 | 10,6 mm | Position lubrication connector |
N3 | M6 | Lubrication connector |
t N3 | 6 mm | Maximum permissible screw depth for lubrication connectors |
A4 | 10,6 mm | Position lubrication connector |
N4 | 5,6 mm | Lubrication connector |
t N4 | 6 mm | Maximum permissible screw depth for lubrication connectors |
JL6 | 65,1 mm | Position lubrication connector |
N2 | 6 mm | Max. diameter of lubrication hole in adjacent construction 4 |
JL5 | 47,15 mm | Position lubrication connector 5 |
GS | M4x4 | |
O | 10x1,5 | O-Ring DIN 3771 |
Additional information
VMKB_065 | RWU | Material name |
Footnotes
1

2

3

4

5

Downloads:
Your current product variant
Size code | 100 | |
Version | E | Version |
Carriage design | L | Long carriage |