Select a different country or region to see content for your location.
United States
09:25:04 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
K1 | M4x30 | Screw K1 |
LS | 2,2 mm | Dimension screw K1 |
S 2,5 | Hexagon socket screw K1 | |
MA | 0,5 Nm | Tightening torque screw K1 |
S | 13,2 mm | Dimension |
≈m | 29 g | Weight |
Degree of contamination
Yes | KIT suitable for very slight degree of contamination | |
Yes | KIT suitable for slight degree of contamination | |
Yes | KIT suitable for moderate degree of contamination | |
No | KIT suitable for heavy degree of contamination |
Related products
Yes | KIT can be retrofitted |
Increase of displacement
Yes | With closed off upper relubrication hole | |
Yes | Large increase in displacement force |
Downloads:
Your current product variant
Size code | 25 | |
Suffix | E | Suffix |
retrofitability | OS | Retrofitting by the customer |
KIT-number | 410 | KIT end number |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2008-04-1 | Anleitung (Montage, Betrieb) | MON 42 | Englisch
KIT RWU..-E-OS-410, 420 for RUE..-E (-KT)

2008-04-1 | Anleitung (Montage, Betrieb) | MON 40 | Englisch
KIT.RWU..-E-OS-100, 120, 130, 140, 300, 340, 350 for RUE..-E (-KT)

2010-10-14 | Anleitung (Montage, Betrieb) | MON 41 | Englisch
KIT.RWU..-E(-H)-510, 511, 530, 531, 550, 551, 560, 561 for RUE..-E (-KT)

2021-02-25 | Katalog | PF1 | Englisch
Monorail Guidance Systems
Recently viewed products

Wait to see recently viewed products