Select a different country or region to see content for your location.
United States
13:04:31 GMT+0000 (Coordinated Universal Time)

UG

UG, UGN
View X rotated by 90°


Main Dimensions & Performance Data
lmax | 3.000 mm | Length maximum 1 |
B | 162 mm | Width |
Tol B | -0,1 | Tolerance |
H | 60 mm | Height |
Tol H | -0,1 | Tolerance |
Mounting dimensions
jB | 44 mm | |
jB2 | 20 mm | |
jL | 40 mm | |
aR min | 20 mm | 2 |
aR max | 40 mm | 2 |
aL min | 20 mm | 2 |
a | 40 mm | 2 |
h1 | 35,5 mm | |
A2 max | 77 mm | |
N2 | 26,5 mm | |
K1 | M16 | Fixing srews (DIN ISO 4762-12.9) |
K1 MA | 350 Nm | Torques fixing screws 3 |
d1 | 18,5 mm | Bore diameter |
Related products
KA26,5-M | Suitable closing plug 4 | |
RUS65210, PR14135 | Suitable linear roller bearing 5 |
Footnotes
1

2

3

4

5

Downloads:
Your current product variant
Size code | 16260 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2021-02-25 | Katalog | PF1 | Englisch