Select a different country or region to see content for your location.
United States
12:54:02 GMT+0000 (Coordinated Universal Time)


RUSV60206-KS
Linear recirculating roller bearing unit
Linear roller bearings, with spacer elements, with integrated adjusting gib, RUSV..-KS
Preferred product







Main Dimensions & Performance Data
L | 216 mm | Length total |
B | 52 mm | Width |
H | 60 mm | Height |
C | 305.000 N | Basic dynamic load capacity |
C0 | 550.000 N | Basic static load capacity |
≈m | 4,15 kg | Weight |
Mounting dimensions
L | 206 mm | |
L1 | 206 mm | |
L3 | 158 mm | |
L4 | 159 mm | |
a | 0,3 mm | |
LW | 20 mm | |
C | 10 mm | |
E | 115 mm | Mounting dimension |
F | 35 mm | |
i | 8 mm | Mounting dimension |
P1 | 41,5 mm | |
d1 | 22 mm | |
P2 | 145 mm | |
P3 | 18 mm | |
d | 4 mm | |
K | M6 | Lubrication connector DIN3405-A |
S1 | 8 mm | Hexagon socket adjusting screw 1 |
S2 | 4 mm | Hexagon socket counter forcing screw 1 |
K | M8 | Size thread k DIN |
K MA | 41 Nm | Tightening torque fixing screws 2 |
D2 | 8,6 mm | |
Amax | 15 mm | Screw stroke A |
Delta hmax | 0,78 mm | Adjustment maximum |
0,05 mm | Adjustment screw revolution |
Related products
UG12553, UGN12553-A, UZ12553, UZN12553-A, UFK6412, UFB7812 | Suitable Guide Rails |
Footnotes
1

2
The stated torques represent maximum values for the secure transmission of forces in vibration-free, quasistatic applications (S0 = 1). We recommend that the tightening torques for the screw connection of the adjacent construction should be determined at the customer under the conditions specific to the application and operation, observing the information in VDI Guideline 2230 Part 1 (2015) and the information in this description.
Downloads:
Your current product variant
Size code | 60206 | |
Suffix | KS | With end face lubrication connectors |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.