Select a different country or region to see content for your location.
United States
07:05:24 GMT+0000 (Coordinated Universal Time)


RUSV60134-KS
Linear recirculating roller bearing unit
Linear roller bearings, with spacer elements, with integrated adjusting gib, RUSV..-KS
Preferred product







Main Dimensions & Performance Data
L | 143 mm | Length total |
B | 52 mm | Width |
H | 60 mm | Height |
C | 179.000 N | Basic dynamic load capacity |
C0 | 275.000 N | Basic static load capacity |
≈m | 2,48 kg | Weight |
Mounting dimensions
L | 134 mm | |
L1 | 133 mm | |
L3 | 85 mm | |
L4 | 86 mm | |
a | 0,3 mm | |
LW | 20 mm | |
C | 10 mm | |
E | 45 mm | Mounting dimension |
F | 35 mm | |
i | 8 mm | Mounting dimension |
P1 | 41,5 mm | |
d1 | 22 mm | |
P2 | 65 mm | |
P3 | 18 mm | |
d | 4 mm | |
K | M6 | Lubrication connector DIN3405-A |
S1 | 8 mm | Hexagon socket adjusting screw 1 |
S2 | 4 mm | Hexagon socket counter forcing screw 1 |
K | M6 | Size thread k DIN |
K MA | 41 Nm | Tightening torque fixing screws 2 |
D2 | 8,6 mm | |
Amax | 15 mm | Screw stroke A |
Delta hmax | 0,78 mm | Adjustment maximum |
0,062 mm | Adjustment screw revolution |
Related products
UG12553, UGN12553-A, UZ12553, UZN12553-A, UFK6412, UFB7812 | Suitable Guide Rails |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 60134 | |
Suffix | KS | With end face lubrication connectors |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products