Select a different country or region to see content for your location.
United States
10:11:12 GMT+0000 (Coordinated Universal Time)


RUSV30105-KS
Linear recirculating roller bearing unit
Linear roller bearings, with spacer elements, with integrated adjusting gib, RUSV..-KS
Product information







Main Dimensions & Performance Data
L | 117 mm | Length total |
B | 27 mm | Width |
H | 30 mm | Height |
C | 68.000 N | Basic dynamic load capacity |
C0 | 123.000 N | Basic static load capacity |
≈m | 0,53 kg | Weight |
Mounting dimensions
L | 105 mm | |
L1 | 111 mm | |
L3 | 78,5 mm | |
L4 | 79 mm | |
a | 0,3 mm | |
LW | 10 mm | |
C | 5 mm | |
E | 45 mm | Mounting dimension |
F | 19 mm | |
i | 4 mm | Mounting dimension |
P1 | 21 mm | |
d1 | 12 mm | |
P2 | 53 mm | |
P3 | 9 mm | |
d | 2,5 mm | |
K | M6 | Lubrication connector DIN3405-A |
S1 | 3 mm | Hexagon socket adjusting screw 1 |
S2 | 2 mm | Hexagon socket counter forcing screw 1 |
K | M4 | Size thread k DIN |
K MA | 5 Nm | Tightening torque fixing screws 2 |
D2 | 4,5 mm | |
Amax | 7 mm | Screw stroke A |
Delta hmax | 0,37 mm | Adjustment maximum |
0,023 mm | Adjustment screw revolution |
Related products
UG6628, UGN6628, UZ6628, UZN6628, UFK3210, UFB4710 | Suitable Guide Rails |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 30105 | |
Suffix | KS | With end face lubrication connectors |