Select a different country or region to see content for your location.
United States
13:50:44 GMT+0000 (Coordinated Universal Time)


RUS65210
Linear recirculating roller bearing unit
Linear roller bearings with spacer elements RUS..



Main Dimensions & Performance Data
Ltot | 232 mm | Total length |
L | 211,4 mm | |
B | 76 mm | Width |
H | 65 mm | Height |
C | 465.000 N | Basic dynamic load rating |
C0 | 732.000 N | Basic static load rating |
≈m | 7,5 kg | Weight |
Mounting dimensions
L1 | 133,5 mm | Mounting dimension |
JB | 62 mm | Mounting dimension |
JL | 76 mm | |
H1 | 0,5 mm | |
LW | 30 mm | |
A3 | 26 mm | |
H4 | 55,4 mm | |
T5 | 22,2 mm | |
G1 | M10 | Fixing screws top (DIN ISO 4762-12.9) |
G1 MA | 83 Nm | Tightening torrque fixing screws |
K3 | M8 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA max | 41 Nm | Tightening torque fixing screws 1 |
D2 | 9 mm | |
LS | 234 mm | |
A4 | 34 mm | |
M8x1 | Lubrication connection DIN3405-A | |
6 mm |
Related products
VUS65210 | Adjustment gib | |
UG16260, UGN16260-A, UZ16260, UZN16260-A, UFK8815, UFB10615 | Suitable Guide rail |
Footnotes
1
The stated torques represent maximum values for the secure transmission of forces in vibration-free, quasistatic applications (S0 = 1). We recommend that the tightening torques for the screw connection of the adjacent construction should be determined at the customer under the conditions specific to the application and operation, observing the information in VDI Guideline 2230 Part 1 (2015) and the information in this description.
Downloads:
Your current product variant
Size code | 65210 |


Recently viewed products

Wait to see recently viewed products