Select a different country or region to see content for your location.
United States
11:15:27 GMT+0000 (Coordinated Universal Time)


RUS26126
Linear recirculating roller bearing unit
Linear roller bearings with spacer elements RUS..
Preferred product



Main Dimensions & Performance Data
Ltot | 130 mm | Total length |
L | 126,5 mm | |
B | 40 mm | Width |
H | 26 mm | Height |
C | 122.000 N | Basic dynamic load rating |
C0 | 209.000 N | Basic static load rating |
≈m | 0,74 kg | Weight |
Mounting dimensions
L1 | 93 mm | Mounting dimension |
JB | 30 mm | Mounting dimension |
JL | 68 mm | |
H1 | 0,2 mm | |
L4 | 103 mm | Minimum support length 1 |
LW | 14 mm | |
H4 | 21 mm | |
T5 | 10,2 mm | |
G1 | M6 | Fixing screws top (DIN ISO 4762-12.9) |
G1 MA | 17 Nm | Tightening torrque fixing screws |
K3 | M4 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA max | 5 Nm | Tightening torque fixing screws 2 |
D2 | 4,9 mm | |
6 mm |
Related products
VUS26126-A | Adjustment gib | |
UG9741, UGN9741-A, UZ9741, UZN9741-A, UFK4710, UFB6412 | Suitable Guide rail |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 26126 |

