Select a different country or region to see content for your location.
United States
14:36:29 GMT+0000 (Coordinated Universal Time)


RUS19105
Linear recirculating roller bearing unit
Linear roller bearings with spacer elements RUS..
Preferred product
Product information



Main Dimensions & Performance Data
Ltot | 109 mm | Total length |
L | 105,5 mm | |
B | 27 mm | Width |
H | 19 mm | Height |
C | 68.000 N | Basic dynamic load rating |
C0 | 123.000 N | Basic static load rating |
≈m | 0,29 kg | Weight |
Mounting dimensions
L1 | 79 mm | Mounting dimension |
JB | 20,6 mm | Mounting dimension |
JL | 50 mm | |
H1 | 0,2 mm | |
L4 | 85 mm | Minimum support length 1 |
LW | 10 mm | |
H4 | 15,2 mm | |
T5 | 6,2 mm | |
G1 | M4 | Fixing screws top (DIN ISO 4762-12.9) |
G1 MA | 5 Nm | Tightening torrque fixing screws |
K3 | M3 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA max | 1,8 Nm | Tightening torque fixing screws 2 |
D2 | 3,5 mm | |
6 mm |
Related products
VUS19105-A | Adjustment gib | |
UG6628, UGN6628, UZ6628, UZN6628, UFK3210, UFB4710 | Suitable Guide rail |
Footnotes
1
Minimum support length.
2
The stated torques represent maximum values for the secure transmission of forces in vibration-free, quasistatic applications (S0 = 1). We recommend that the tightening torques for the screw connection of the adjacent construction should be determined at the customer under the conditions specific to the application and operation, observing the information in VDI Guideline 2230 Part 1 (2015) and the information in this description.
Downloads:
Your current product variant
Size code | 19105 |