Select a different country or region to see content for your location.
United States
13:24:41 GMT+0000 (Coordinated Universal Time)


PR14089-PP
Linear recirculating roller bearing unit
Linear roller bearings, inch size mounting dimensions, PR..-PP
Preferred product

PR, PR..-PP

PR, PR..-PP

PR, PR..-PP
View X
Main Dimensions & Performance Data
Ltot | 143 mm | Length total |
B | 50,8 mm | Width |
H | 38,1 mm | Height |
C | 205.000 N | Load capacity Dynamic |
C0 | 354.000 N | Load capacity static |
≈m | 1,727 kg | Weight |
Mounting dimensions
L1 | 121,5 mm | |
JB | 41 mm | Mounting Dimension |
Tol JB | ±0,1 | Tolerance |
JL | 51 mm | Mounting Dimension |
Tol JL | ±0,1 | Tolerance |
H1 | 0,1 mm | |
L2 | 90 mm | |
LW | 20 mm | |
H4 | 27,7 mm | |
K3 | M5 | Size thread K3 1 |
K3 MA | 10 Nm | Tightening Torque fixing screws |
D2 | 6 mm |
Related products
VUSZ24084-A | Adjustment gib | |
UG12553, UGN12553-A, UZ12553, UZN12553-A, UFK8815, UFB10615 | Suitable Guide Rail |
Footnotes
1
The stated torques represent maximum values for the secure transmission of forces in vibration-free, quasistatic applications (S0 = 1). We recommend that the tightening torques for the screw connection of the adjacent construction should be determined at the customer under the conditions specific to the application and operation, observing the information in VDI Guideline 2230 Part 1 (2015) and the information in this description.
Downloads:
Your current product variant
Suffix | PP | With end face wiper |
Size code | 14089 |

