Select a different country or region to see content for your location.
United States
18:07:35 GMT+0000 (Coordinated Universal Time)


PR14089
Linear recirculating roller bearing unit
Linear roller bearings, inch size mounting dimensions, PR..
Preferred product
Product information






Main Dimensions & Performance Data
L | 142 mm | |
B | 50,8 mm | Width |
H | 38,1 mm | Height |
C | 205.000 N | Load capacity Dynamic |
C0 | 354.000 N | Load capacity static |
≈m | 1,75 kg | Weight |
Mounting dimensions
L1 | 121,5 mm | |
JB | 41 mm | Mounting Dimension |
Tol JB | ±0,1 | Tolerance |
JL | 51 mm | Mounting Dimension |
Tol JL | ±0,1 | Tolerance |
H1 | 0,1 mm | |
L2 | 90 mm | |
LW | 20 mm | |
H4 | 27,7 mm | |
K3 | M5 | Size thread K3 1 |
K3 MA | 10 Nm | Tightening Torque fixing screws |
D2 | 6 mm |
Related products
VUSZ24084-A | Adjustment gib | |
UG12553, UGN12553-A, UZ12553, UZN12553-A, UFK8815, UFB10615 | Suitable Guide Rail |
Footnotes
1

Downloads:
Your current product variant
Size code | 14089 |
Recently viewed products