Select a different country or region to see content for your location.
United States
14:35:12 GMT+0000 (Coordinated Universal Time)


PR14044
Linear recirculating roller bearing unit
Linear roller bearings, inch size mounting dimensions, PR..
Preferred product

PR, PR..-PP

PR, PR..-PP

PR, PR..-PP
View X
Hauptabmessungen und Leistungsdaten
L | 68,5 mm | |
B | 25,4 mm | Width |
H | 19,1 mm | Höhe |
C | 44.000 N | Tragzahl dyn. |
C0 | 76.000 N | Tragzahl stat. |
≈m | 0,202 kg | Weight |
Anschlussmaße
L1 | 54,6 mm | Tragkörperlänge |
JB | 20,6 mm | Anschlussmaß Breite |
Tol JB | ±0,1 | Toleranz |
JL | 25,5 mm | Anschlussmaß Länge |
Tol JL | ±0,1 | Toleranz |
H1 | 0,1 mm | |
L2 | 42 mm | |
LW | 10 mm | |
H4 | 14,8 mm | |
K3 | M3 | Befestigungsschrauben (DIN ISO 4762-12.9) 1 |
K3 MA | 1,8 Nm | Tightening Torque fixing screws |
D2 | 3,65 mm |
Verwandte Produkte
VUSZ12044-A | Zustellkeil | |
UG6628, UGN6628, UZ6628, UZN6628, UFK3210, UFB4710 | Geeignete Führungsschienen |
Footnotes
1
The stated torques represent maximum values for the secure transmission of forces in vibration-free, quasistatic applications (S0 = 1). We recommend that the tightening torques for the screw connection of the adjacent construction should be determined at the customer under the conditions specific to the application and operation, observing the information in VDI Guideline 2230 Part 1 (2015) and the information in this description.
Downloads:
Your current product variant
Grössenkennziffer | 14044 |

