Select a different country or region to see content for your location.
United States
14:57:15 GMT+0000 (Coordinated Universal Time)


PR14032
Linear recirculating roller bearing unit
Linear roller bearings, inch size mounting dimensions, PR..
Preferred product






Main Dimensions & Performance Data
L | 51 mm | |
B | 22,2 mm | Width |
H | 14,3 mm | Height |
C | 21.700 N | Load capacity Dynamic |
C0 | 19.900 N | Load capacity static |
≈m | 102 g | Weight |
Mounting dimensions
L1 | 37,8 mm | |
JB | 17,1 mm | Mounting Dimension |
Tol JB | ±0,1 | Tolerance |
JL | 19,1 mm | Mounting Dimension |
Tol JL | ±0,1 | Tolerance |
H1 | 0,1 mm | |
L2 | 31 mm | |
LW | 9 mm | |
H4 | 10,3 mm | |
K3 | M2,5 | Size thread K3 1 |
K3 MA | 1 Nm | Tightening Torque fixing screws |
D2 | 3 mm |
Related products
UG6628, UGN6628, UZ6628, UZN6628, UFK3210 | Suitable Guide Rail |
Footnotes
1

Downloads:
Your current product variant
Size code | 14032 |

