Select a different country or region to see content for your location.
United States
20:33:07 GMT+0000 (Coordinated Universal Time)




Main Dimensions & Performance Data
lmax | 3.000 mm | Length maximum 1 |
B | 125 mm | Width |
Tol B | -0,1 | Tolerance |
H | 53 mm | Height |
Tol H | -0,1 | Tolerance |
Mounting dimensions
jB | 89 mm | |
jB2 | 18 mm | |
jL | 80 mm | |
aR min | 15 mm | 2 |
aR max | 55 mm | 2 |
aL min | 15 mm | 2 |
aL max | 55 mm | 2 |
37,5 mm | ||
N2 | 20 mm | |
K1 | M12 | Fixing srews (DIN ISO 4762-12.9) |
K1 MA | 140 Nm | Torques fixing screws 3 |
d1 | 14 mm | Bore diameter |
Related products
KVK20 | Suitable closing plug 4 | |
RUS38134, RUS38206, RUSV60134-KS, RUSV60206-KS, PR14089 | Suitable for linear roller bearing 5 |
Footnotes
1

2

3

4

5

Downloads:
Your current product variant
Size code | 12553 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2021-02-25 | Katalog | PF1 | Englisch