Select a different country or region to see content for your location.
United States
13:52:10 GMT+0000 (Coordinated Universal Time)


UFB7812
Guideways with one raceway, for screw mounting
Guideway

UFB,
for screw mounting

UFB
View X rotated by 90°
Main Dimensions & Performance Data
lmax | 2.000 mm | Length maximum 1 |
B | 78 mm | Width |
Tol B | -0,1 | Tolerance |
H | 12 mm | Height |
Tol H | -0,1 | Tolerance |
Mounting dimensions
jB | 64 mm | |
jB2 | 7 mm | |
jL | 80 mm | |
aR min | 10 mm | |
aR max | 50 mm | |
aL min | 10 mm | |
aL max | 50 mm | |
h1 | 4,5 mm | |
N2 | 10,5 mm | |
K1 | M5 | Fixing srews (DIN ISO 4762-12.9) 2 |
d1 | 6,3 mm | Bore diameter |
Related products
RUS38134, RUS38206, RUSV60134-KS, RUSV60206-KS, PR14089 | Suitable for linear roller bearing 3 |
Footnotes
1
Maximum length of single-piece guideways; longer guideways are supplied as several segments.
2

3

Downloads:
Your current product variant
Size code | 7812 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2021-02-25 | Katalog | PF1 | Englisch