Select a different country or region to see content for your location.
United States
13:00:21 GMT+0000 (Coordinated Universal Time)


UFB6412
Guideways with one raceway, for screw mounting
Guideway




Main Dimensions & Performance Data
lmax | 2.000 mm | Length maximum 1 |
B | 64 mm | Width |
Tol B | -0,1 | Tolerance |
H | 12 mm | Height |
Tol H | -0,1 | Tolerance |
Mounting dimensions
jB | 52 mm | |
jB2 | 6 mm | |
jL | 80 mm | |
aR min | 10 mm | |
aR max | 50 mm | |
aL min | 10 mm | |
aL max | 50 mm | |
h1 | 4,5 mm | |
N2 | 10,5 mm | |
K1 | M5 | Fixing srews (DIN ISO 4762-12.9) 2 |
d1 | 6,3 mm | Bore diameter |
Related products
RUS26086, RUS26102, RUS26126, RUS38134, RUS38206, RUSV42086-KS, RUSV42102-KS, RUSV42126-KS, RUSV60134-KS, RUSV60206-KS, PR14061, PR14089 | Suitable for linear roller bearing 3 |
Footnotes
1

2
The stated torques represent maximum values for the secure transmission of forces in vibration-free, quasistatic applications (S0 = 1). We recommend that the tightening torques for the screw connection of the adjacent construction should be determined at the customer under the conditions specific to the application and operation, observing the information in VDI Guideline 2230 Part 1 (2015) and the information in this description.
3

Downloads:
Your current product variant
Size code | 6412 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2021-02-25 | Katalog | PF1 | Englisch