Select a different country or region to see content for your location.
United States
17:44:10 GMT+0000 (Coordinated Universal Time)




Main Dimensions & Performance Data
lmax | 3.000 mm | Length maximum 1 |
B | 106 mm | Width |
Tol B | -0,1 | Tolerance |
H | 15 mm | Height |
Tol H | -0,1 | Tolerance |
Mounting dimensions
jB | 90 mm | |
jB2 | 8 mm | |
jL | 80 mm | |
aR min | 10 mm | |
aR max | 50 mm | |
aL min | 10 mm | |
aL max | 50 mm | |
h1 | 6,5 mm | |
N2 | 11,5 mm | |
d1 | 7,5 mm | Bore diameter |
Related products
RUS65210, PR14135 | Suitable for linear roller bearing 2 |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 10615 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2021-02-25 | Katalog | PF1 | Englisch