Select a different country or region to see content for your location.
United States
01:51:43 GMT+0000 (Coordinated Universal Time)


VUS26102-A
Adjusting gib






Main Dimensions & Performance Data
L | 113 mm | Length max |
H | 25 mm | Heigth min |
B | 39,5 mm | Width |
≈m | 0,71 kg | Weight |
Mounting dimensions
L1 | 91 mm | |
L2 | 105 mm | Max |
JB | 30 mm | |
TolJB | +0,1 | Upper tolerance |
TolJB | -0,1 | Lower tolerance |
JL | 44 mm | |
TolJL | +0,1 | Upper tolerance |
TolJL | -0,1 | Lower tolerance |
JL2 | 20,5 mm | |
JL5 | 27,5 mm | |
Q1 | 8 mm | Max |
A3 | 20,5 mm | |
A4 | 16 mm | |
N3 | 5 mm | 1 |
N4 | 16 mm | |
T5 | 6 mm |
Additional information
S1 | 6 mm | Adjustment screw hexagon socket |
S2 | 3 mm | Locking/extraction screw hexagon socket 2 |
G2 | M6 | Fixing screws DIN ISO4762-12.9 |
MA G2 | 17 Nm | Tightening torque |
G3 | M4 | Fixing screws DIN ISO4762-12.9 |
MA G3 | 5 Nm | Tightening torque |
K3 | M4 | Fixing screws DIN ISO4762-12.9 |
MA K3 | 5 Nm | Tightening torque |
D2 | 4,9 mm | Core hole |
Δh | 0,4 mm | Adjustment max |
0,05 mm | Adjustment per screw revolution |
Related products
RUS26102 | For linear roller bearing |
Footnotes
1

2



Downloads:
Your current product variant
Size code | 26102 | |
Version | A |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2021-02-25 | Katalog | PF1 | Englisch