

KUVE45-B
Ball monorail guidance system
Carriages KWVE..-B, standard carriage, four-row, full complement ball set






lmax | 5.835 mm | Max length single piece guideway 1 |
H | 60 mm | Height system |
B | 120 mm | Width carriage |
L | 140,6 mm | Overall length carriage |
C | 69.000 N | Dynamic load rating 2 |
C0 | 141.000 N | Static load rating 2 |
M0x | 3.610 Nm | Static moment rating about X axis |
M0y | 2.485 Nm | Static moment rating about Y axis |
M0z | 2.485 Nm | Static moment rating about Z axis |
A1 | 37,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 100 mm | |
b | 45 mm | Width rail |
Tolb | -0,005 mm | Upper tolerance |
Tolb | -0,03 mm | Lower tolerance |
A2 | 10 mm | Distance from locating edge to hole |
L1 | 102,5 mm | |
Ls | 2,2 mm | |
JL | 80 mm | |
JLZ | 60 mm | |
jL | 105 mm | |
aL min | 20 mm | 3 |
aL max | 94 mm | 3 |
aR min | 20 mm | 3 |
aR max | 94 mm | 3 |
H1 | 9,7 mm | Free space, system dimension |
H4 | 19,9 mm | |
H5 | 9,25 mm | |
T5 | 15 mm | Thread depth |
T6 | 15 mm | |
h | 34,2 mm | |
h1 | 15,7 mm | |
G2 | M12 | Fixing screws |
G2 MA | 83 Nm | Maximum tightening torque 4 |
K1 | M12 | Fixing screws |
K1 MA | 140 Nm | Maximum tightening torque 4 |
K3 | M10 | Fixing screws |
K3 MA | 83 Nm | Maximum tightening torque 4 |
K6 | M10 | Fixing screws |
K6 MA | 83 Nm | Maximum tightening torque 4 |
d1 | 13,4 mm | |
D2 | 10,6 mm | |
A3 | 16,5 mm | |
G3 | M6 | |
t G3 | 7 mm | 5 |
A4 | 16,5 mm | |
G4 | M6 | |
t G4 | 7 mm | 5 |
JL6 | 19,25 mm |
KWVE45-B | Compatible with the following carriage | |
TKVD45 | Suitable Guide Rail |
Footnotes
Maximum length of single-piece guideways.
Longer guideways are supplied as several segments and are marked accordingly.
Calculation of basic load ratings in accordance with DIN ISO 14728-1.
Based on practical experience, it may be possible to increase the basic dynamic load rating. The basic load rating can only be transmitted fully if the whole thread length is used and the adjacent construction is dimensioned appropriately.
aL and aR are dependent on the guideway length.
The stated torques represent maximum values for the secure transmission of forces in vibration-free, quasistatic applications (S0 = 1). We recommend that the tightening torques for the screw connection of the adjacent construction should be determined at the customer under the conditions specific to the application and operation, observing the information in VDI Guideline 2230 Part 1 (2015) and the information in this description.
Maximum permissible screw depth for lubrication connectors.
Size code | 45 | |
Carriage design | Standard | Standard carriage |
Version | B |

