Select a different country or region to see content for your location.
United States
15:39:17 GMT+0000 (Coordinated Universal Time)


KUVE35-B-ESC
Ball monorail guidance system
Carriages KWVE..-B-ESC, narrow, short carriage, four-row, full complement ball set






Main dimensions
lmax | 5.860 mm | Max length single piece guideway 1 |
H | 48 mm | Height system |
B | 70 mm | Width carriage |
L | 76,2 mm | Overall length carriage |
Technical data
C | 24.600 N | Dynamic load rating 2 |
C0 | 39.000 N | Static load rating 2 |
M0x | 790 Nm | Static moment rating about X axis |
M0y | 330 Nm | Static moment rating about Y axis |
M0z | 330 Nm | Static moment rating about Z axis |
Mounting dimensions
A1 | 18 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 50 mm | |
b | 34 mm | Width rail |
Tolb | -0,005 mm | Upper tolerance |
Tolb | -0,03 mm | Lower tolerance |
A2 | 10 mm | Distance from locating edge to hole |
L1 | 44,2 mm | |
Ls | 1,65 mm | |
jL | 80 mm | |
aL min | 20 mm | 3 |
aL max | 71 mm | 3 |
aR min | 20 mm | 3 |
aR max | 71 mm | 3 |
H1 | 6,7 mm | Free space, system dimension |
H5 | 6,75 mm | |
T5 | 13,5 mm | Thread depth |
h | 27 mm | |
h1 | 14,5 mm | |
G2 | M8 | Fixing screws |
G2 MA | 41 Nm | Maximum tightening torque 4 |
K1 | M8 | Fixing screws |
K1 MA | 41 Nm | Maximum tightening torque 4 |
d1 | 9 mm | |
A3 | 12,3 mm | |
G3 | M6 | |
t G3 | 7 mm | 5 |
A4 | 11 mm | |
G4 | M6 | |
t G4 | 7 mm | 5 |
JL6 | 29,1 mm |
Related products
KWVE35-B-ESC | Compatible with the following carriage | |
TKVD35 | Suitable Guide Rail |
Footnotes
1

2

3

4

5

Downloads:
Your current product variant
Size code | 35 | |
Carriage design | ESC | Expanded design, short, narrow carriage |
Version | B |

