Select a different country or region to see content for your location.
United States
02:49:55 GMT+0000 (Coordinated Universal Time)


KUVE25-W
Ball monorail guidance system
Carriages KWVE..-W, wide carriage for linear recirculating ball bearing and guideway assembly





Main dimensions
lmax | 5.860 mm | Max length single piece guideway 1 |
H | 35 mm | Height system |
B | 120 mm | Width carriage |
L | 81,7 mm | Overall length carriage |
Technical data
C | 17.900 N | Dynamic load rating 2 |
C0 | 37.000 N | Static load rating 2 |
M0x | 1.470 Nm | Static moment rating about X axis |
M0y | 395 Nm | Static moment rating about Y axis |
M0z | 395 Nm | Static moment rating about Z axis |
Mounting dimensions
A1 | 25,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 107 mm | |
jB | 40 mm | |
b | 69 mm | Width rail |
a5 | 14,5 mm | Distance |
A2 | 6,5 mm | Distance from locating edge to hole |
L1 | 60,7 mm | |
JL | 45 mm | |
jL | 80 mm | |
aL min | 20 mm | 3 |
aL max | 71 mm | 3 |
aR min | 20 mm | 3 |
aR max | 71 mm | 3 |
H1 | 5,2 mm | Free space, system dimension |
H4 | 9,9 mm | |
H5 | 5 mm | |
T5 | 10 mm | Thread depth |
T6 | 8,5 mm | |
h | 18,7 mm | |
h1 | 8,2 mm | |
G2 | M8 | Fixing screws |
G2 MA | 41 Nm | Maximum tightening torque 4 |
K1 | M6 | Fixing screws |
K1 MA | 17 Nm | Maximum tightening torque 4 |
K3 | M6 | Fixing screws |
K3 MA | 17 Nm | Maximum tightening torque 4 |
K6 | M6 | Fixing screws |
K6 MA | 8 Nm | Maximum tightening torque |
d1 | 6,8 mm | |
D2 | 6,7 mm | |
A3 | 10 mm | |
G3 | M6 | |
t G3 | 6 mm | 5 |
Related products
KWVE25-W | Compatible with the following carriage | |
TKVD25-W | Suitable Guide Rail |
Footnotes
1

2

3

4

5

Downloads:
Your current product variant
Size code | 25 | |
Carriage design | W | Wide carriage and wide guideway |

