Select a different country or region to see content for your location.
United States
00:18:31 GMT+0000 (Coordinated Universal Time)


KUVE25-B-H
Ball monorail guidance system
Carriages KWVE..-B-H, high, narrow carriage, four-row






Main dimensions
lmax | 5.880 mm | Max length single piece guideway 1 |
H | 40 mm | Height system |
B | 48 mm | Width carriage |
L | 83,3 mm | Overall length carriage |
Technical data
C | 17.900 N | Dynamic load rating 2 |
C0 | 37.000 N | Static load rating 2 |
M0x | 510 Nm | Static moment rating about X axis |
M0y | 395 Nm | Static moment rating about Y axis |
M0z | 395 Nm | Static moment rating about Z axis |
Mounting dimensions
A1 | 12,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 35 mm | |
b | 23 mm | Width rail |
Tolb | -0,005 mm | Upper tolerance |
Tolb | -0,03 mm | Lower tolerance |
A2 | 6,5 mm | Distance from locating edge to hole |
L1 | 60,7 mm | |
Ls | 1,65 mm | |
JL | 35 mm | |
jL | 60 mm | |
aL min | 20 mm | 3 |
aL max | 53 mm | 3 |
aR min | 20 mm | 3 |
aR max | 53 mm | 3 |
H1 | 5,1 mm | Free space, system dimension |
H5 | 5,25 mm | |
T5 | 10 mm | Thread depth |
h | 18,7 mm | |
h1 | 8,2 mm | |
G2 | M6 | Fixing screws |
G2 MA | 17 Nm | Maximum tightening torque 4 |
K1 | M6 | Fixing screws |
K1 MA | 17 Nm | Maximum tightening torque 4 |
d1 | 6,8 mm | |
A3 | 15 mm | |
G3 | M6 | |
t G3 | 7 mm | 5 |
A4 | 10,5 mm | |
G4 | M6 | |
t G4 | 7 mm | 5 |
JL6 | 17,9 mm |
Related products
KWVE25-B-H | Compatible with the following carriage | |
TKVD25 | Suitable Guide Rail |
Footnotes
1

2

3

4

5

Downloads:
Your current product variant
Size code | 25 | |
Carriage design | H | High carriage |
Version | B |


Recently viewed products

Wait to see recently viewed products