Select a different country or region to see content for your location.
United States
05:55:23 GMT+0000 (Coordinated Universal Time)


TKVD45-U
Profile rail
Guideways for linear ball bearing unit and four-row linear recirculating ball guidance system, for screw mounting from below

Main Dimensions & Performance Data
h | 34,2 mm | Height |
b | 45 mm | Width |
Tol b | -0,005 mm | Upper tolerance |
Tol b | -0,035 mm | Lower tolerance |
≈m | 9,2 kg/m | Weight |
Mounting dimensions
G1 | M12 | Thread |
G1 MA | 140 Nm | Tightening torque 1 |
Dimensions
lmax | 5.985 mm | Max length single piece guideway 2 |
aL max | 94 mm | Distance 3 |
aL min | 20 mm | Distance 3 |
aR max | 94 mm | Distance 3 |
aR min | 20 mm | Distance 3 |
jL | 105 mm | Increment |
t7 | 20 mm | Thread length |
Additional information
KWVE45-B... | Usable carriage(s) | |
KUVE45-B.. | Usable linear systems |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 45 | |
Length | ~6000 |

