Select a different country or region to see content for your location.
United States
14:31:21 GMT+0000 (Coordinated Universal Time)


TKVD35-W
Profile rail
Guideways for four-row linear recirculating ball bearing and guideway assembly KUVE..-W, wide guideway
Product information



Main Dimensions & Performance Data
h | 27 mm | Height |
b | 90 mm | Width |
Tol b | -0,005 mm | Upper tolerance |
Tol b | -0,035 mm | Lower tolerance |
≈m | 17,4 kg/m | Weight |
Mounting dimensions
K1 | M8 | Thread |
K1 MA | 41 Nm | Tightening torque 1 |
d1 | 9 mm | Bore diameter |
Dimensions
lmax | 6.000 mm | Max length single piece guideway 2 |
aL max | 71 mm | Distance 3 |
aL min | 20 mm | Distance 3 |
aR max | 71 mm | Distance 3 |
aR min | 20 mm | Distance 3 |
jL | 80 mm | Increment |
jB | 60 mm | Increment |
a5 | 15 mm | Distance |
h1 | 14,5 mm | Length |
Tol h1 | 0,5 mm | Upper tolerance |
Tol h1 | -0,5 mm | Distance Distance |
Additional information
KWVE35-W... | Usable carriage(s) | |
KUVE35-W... | Usable linear systems |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 35 | |
Length | ~6000 | |
Guideway design | W | Wide execution |