Select a different country or region to see content for your location.
United States
21:33:43 GMT+0000 (Coordinated Universal Time)


TKVD30
Profile rail
Guideways for linear recirculating ball bearing unit and four-row linear recirculating ball guidance system


Main Dimensions & Performance Data
h | 23,5 mm | Height |
b | 28 mm | Width |
Tol b | -0,005 mm | Upper tolerance |
Tol b | -0,035 mm | Lower tolerance |
≈m | 4,3 kg/m | Weight |
Mounting dimensions
K1 | M8 | Thread |
K1 MA | 41 Nm | Tightening torque 1 |
d1 | 9 mm | Bore diameter |
Dimensions
lmax | 6.000 mm | Max length single piece guideway 2 |
aL max | 71 mm | Distance 3 |
aL min | 20 mm | Distance 3 |
aR max | 71 mm | Distance 3 |
aR min | 20 mm | Distance 3 |
jL | 80 mm | Increment |
h1 | 11 mm | Length |
Tol h1 | 0,5 mm | Upper tolerance |
Tol h1 | -0,5 mm | Distance Distance |
Additional information
KWVE30-B.. | Usable carriage(s) | |
KUVE30-B.. | Usable linear systems |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 30 | |
Length | ~6000 |