Select a different country or region to see content for your location.
United States
03:30:10 GMT+0000 (Coordinated Universal Time)


KWVE30-B-SN
Recirculating ball bearing carriage
Carriages KWVE..-B-SN, narrow, low carriage, four-row






Main Dimensions & Performance Data
H | 38 mm | Height system |
B | 60 mm | Width carriage |
L | 99 mm | Overall length carriage |
C | 27.500 N | Dynamic load rating 1 |
C0 | 55.000 N | Static load rating 1 |
M0x | 970 Nm | Static moment rating about X axis |
M0y | 700 Nm | Static moment rating about Y axis |
M0z | 700 Nm | Static moment rating about Z axis |
≈m | 0,8 kg | Weight |
Mounting dimensions
A1 | 16 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 40 mm | |
b | 28 mm | Width rail |
A2 | 10 mm | Distance from locating edge to hole |
L1 | 72 mm | |
LS | 1,65 mm | |
JL | 40 mm | |
H1 | 5,9 mm | Free space, system dimension |
H5 | 6,25 mm | |
T5 | 11 mm | Thread depth |
G2 | M8 | Fixing screws above (DIN ISO 4762-12.9) |
G2 MA | 41 Nm | Maximum tightening torque 2 |
A3 | 7,5 mm | Position lubrication connector |
G3 | M6 | Lubrication connector |
t G3 | 7 mm | Maximum permissible screw depth for lubrication connectors |
A4 | 4,95 mm | Position lubrication connector |
G4 | M5 | Lubrication connector |
t G4 | 7 mm | Maximum permissible screw depth for lubrication connectors |
JL6 | 21,5 mm | Position lubrication connector |
Additional information
VMKB_065 | KWVE | Material name |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 30 | |
Version | B | |
Carriage design | SN | Narrow, low carriage |


Recently viewed products

Wait to see recently viewed products