Select a different country or region to see content for your location.
United States
00:18:27 GMT+0000 (Coordinated Universal Time)


KWVE30-B-NL
Recirculating ball bearing carriage
Carriages KWVE..-B-NL, low, long carriage, four-row






Main Dimensions & Performance Data
H | 38 mm | Height system |
B | 90 mm | Width carriage |
L | 127 mm | Overall length carriage |
C | 34.500 N | Dynamic load rating 1 |
C0 | 74.000 N | Static load rating 1 |
M0x | 1.310 Nm | Static moment rating about X axis |
M0y | 1.240 Nm | Static moment rating about Y axis |
M0z | 1.240 Nm | Static moment rating about Z axis |
≈m | 1,5 kg | Weight |
Mounting dimensions
A1 | 31 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 72 mm | |
b | 28 mm | Width rail |
A2 | 9 mm | Distance from locating edge to hole |
L1 | 100 mm | |
LS | 1,65 mm | |
JL | 52 mm | |
JLZ | 44 mm | |
H1 | 5,9 mm | Free space, system dimension |
H4 | 9,8 mm | |
H5 | 6,25 mm | |
T5 | 12 mm | Thread depth |
T6 | 9 mm | |
G2 | M10 | Fixing screws above (DIN ISO 4762-12.9) |
G2 MA | 41 Nm | Maximum tightening torque 2 |
K3 | M8 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA | 41 Nm | Maximum tightening torque 2 |
K6 | M8 | Fixing screws below (DIN 7984-8.8) |
K6 MA | 12 Nm | Maximum tightening torque 2 |
D2 | 8,6 mm | |
A3 | 7,5 mm | Position lubrication connector |
G3 | M6 | Lubrication connector |
t G3 | 7 mm | Maximum permissible screw depth for lubrication connectors |
A4 | 4,95 mm | Position lubrication connector |
G4 | M5 | Lubrication connector |
t G4 | 7 mm | Maximum permissible screw depth for lubrication connectors |
JL6 | 29,1 mm | Position lubrication connector |
Additional information
VMKB_065 | KWVE | Material name |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 30 | |
Version | B | |
Carriage design | NL | Low, long carriage |

