Select a different country or region to see content for your location.
United States
07:03:36 GMT+0000 (Coordinated Universal Time)


KWVE25-B-NL
Recirculating ball bearing carriage
Carriages KWVE..-B-NL, low, long carriage, four-row
Product information












Metric
Imperial
Main Dimensions & Performance Data
H | 31 mm | Height system |
B | 70 mm | Width carriage |
L | 109,1 mm | Overall length carriage |
C | 23.400 N | Dynamic load rating 1 |
C0 | 54.000 N | Static load rating 1 |
M0x | 745 Nm | Static moment rating about X axis |
M0y | 825 Nm | Static moment rating about Y axis |
M0z | 825 Nm | Static moment rating about Z axis |
≈m | 0,82 kg | Weight |
Mounting dimensions
A1 | 23,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 57 mm | |
b | 23 mm | Width rail |
A2 | 6,5 mm | Distance from locating edge to hole |
L1 | 86,5 mm | |
LS | 1,65 mm | |
JL | 45 mm | |
JLZ | 40 mm | |
H1 | 5,1 mm | Free space, system dimension |
H4 | 9,3 mm | |
H5 | 5,25 mm | |
T5 | 10 mm | Thread depth |
T6 | 8 mm | |
G2 | M8 | Fixing screws above (DIN ISO 4762-12.9) |
G2 MA | 24 Nm | Maximum tightening torque 2 |
K3 | M6 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA | 17 Nm | Maximum tightening torque 2 |
K6 | M6 | Fixing screws below (DIN 7984-8.8) |
K6 MA | 8 Nm | Maximum tightening torque 2 |
D2 | 6,7 mm | |
A3 | 6 mm | Position lubrication connector |
G3 | M6 | Lubrication connector |
t G3 | 7 mm | Maximum permissible screw depth for lubrication connectors |
A4 | 4 mm | Position lubrication connector |
G4 | M3 | Lubrication connector |
t G4 | 6 mm | Maximum permissible screw depth for lubrication connectors |
JL6 | 24,95 mm | Position lubrication connector |
Additional information
VMKB_065 | KWVE | Material name |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 25 | |
Version | B | |
Carriage design | NL | Low, long carriage |