Select a different country or region to see content for your location.
United States
19:12:48 GMT+0000 (Coordinated Universal Time)


KWVE20-B-N
Recirculating ball bearing carriage
Carriages KWVE..-B-N, low carriage, four-row






Main Dimensions & Performance Data
H | 27 mm | Height system |
B | 63 mm | Width carriage |
L | 71,4 mm | Overall length carriage |
C | 13.100 N | Dynamic load rating 1 |
C0 | 27.000 N | Static load rating 1 |
M0x | 332 Nm | Static moment rating about X axis |
M0y | 240 Nm | Static moment rating about Y axis |
M0z | 240 Nm | Static moment rating about Z axis |
≈m | 0,37 kg | Weight |
Mounting dimensions
A1 | 21,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 53 mm | |
b | 20 mm | Width rail |
A2 | 5 mm | Distance from locating edge to hole |
L1 | 50,4 mm | |
LS | 1,3 mm | |
JL | 40 mm | |
JLZ | 35 mm | |
H1 | 4,5 mm | Free space, system dimension |
H4 | 8,6 mm | |
H5 | 5,25 mm | |
T5 | 8 mm | Thread depth |
T6 | 6 mm | |
G2 | M6 | Fixing screws above (DIN ISO 4762-12.9) |
G2 MA | 10 Nm | Maximum tightening torque 2 |
K3 | M5 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA | 10 Nm | Maximum tightening torque 2 |
K6 | M5 | Fixing screws below (DIN 7984-8.8) |
K6 MA | 4 Nm | Maximum tightening torque 2 |
D2 | 5,5 mm | |
A3 | 4,7 mm | Position lubrication connector |
G3 | M5 | Lubrication connector |
t G3 | 7 mm | Maximum permissible screw depth for lubrication connectors |
A4 | 3,3 mm | Position lubrication connector |
G4 | M3 | Lubrication connector |
t G4 | 5,5 mm | Maximum permissible screw depth for lubrication connectors |
JL6 | 9,4 mm | Position lubrication connector |
Additional information
VMKB_065 | KWVE | Material name |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 20 | |
Version | B | |
Carriage design | N | Low carriage |


Recently viewed products

Wait to see recently viewed products