Select a different country or region to see content for your location.
United States
20:21:35 GMT+0000 (Coordinated Universal Time)


KWVE15-B-S
Recirculating ball bearing carriage
Carriages KWVE..-B-S, narrow carriage, four-row






Main Dimensions & Performance Data
H | 24 mm | Height system |
B | 34 mm | Width carriage |
L | 61,2 mm | Overall length carriage |
C | 7.200 N | Dynamic load rating 1 |
C0 | 14.500 N | Static load rating 1 |
M0x | 150 Nm | Static moment rating about X axis |
M0y | 100 Nm | Static moment rating about Y axis |
M0z | 100 Nm | Static moment rating about Z axis |
≈m | 0,16 kg | Weight |
Mounting dimensions
A1 | 9,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 26 mm | |
b | 15 mm | Width rail |
A2 | 4 mm | Distance from locating edge to hole |
L1 | 39,8 mm | |
LS | 1,3 mm | |
JL | 26 mm | |
H1 | 4,3 mm | Free space, system dimension |
H5 | 4,75 mm | |
T5 | 6 mm | Thread depth |
G2 | M4 | Fixing screws above (DIN ISO 4762-12.9) |
G2 MA | 5 Nm | Maximum tightening torque 2 |
A3 | 4,3 mm | Position lubrication connector |
G3 | M3 | Lubrication connector |
t G3 | 5,5 mm | Maximum permissible screw depth for lubrication connectors |
A4 | 3,2 mm | Position lubrication connector |
G4 | M3 | Lubrication connector |
t G4 | 5,5 mm | Maximum permissible screw depth for lubrication connectors |
JL6 | 11,1 mm | Position lubrication connector |
Additional information
VMKB_065 | KWVE | Material name |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 15 | |
Version | B | |
Carriage design | S | Narrow Carriage |


Recently viewed products

Wait to see recently viewed products