Select a different country or region to see content for your location.
United States
21:27:28 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
K1 | M4x35 | Screw |
LS | 2,2 mm | Dimension screw |
S 3 | Hexagon socket screw | |
MA | 0,5 Nm | Tightening torque |
S | 15 mm | Dimension |
≈m | 0,08 kg | Weight |
Degree of contamination
Yes | KIT suitable for very slight degree of contamination | |
Yes | KIT suitable for slight degreee of contamination | |
Yes | KIT suitable for moderate degree of contamination | |
Yes | KIT suitable for heavy degree of contamination |
Increase of displacement
Yes | Large increase in displacement force |
Downloads:
Your current product variant
Size code | 35 | |
Design | W | Wide carriage |
KIT-number | 400 | KIT end number |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products