Select a different country or region to see content for your location.
United States
18:16:53 GMT+0000 (Coordinated Universal Time)


KIT.KWVE35-B-OS-100
Accessory kit
Sealing and lubrication elements KIT for KUVE..

KIT.KWVE..-B-100


Main Dimensions & Performance Data
S | -0,8 mm | Dimension |
≈m | 2 g | Weight |
Degree of contamination
Yes | KIT suitable for very slight degree of contamination | |
Yes | KIT suitable for slight degreee of contamination | |
Yes | KIT suitable for moderate degree of contamination | |
No | KIT suitable for heavy degree of contamination |
Related products
Yes | KIT can be retrofitted |
Increase of displacement
Yes | KIT suitable for moderate degree of contamination |
Downloads:
Your current product variant
Size code | 35 | |
Suffix | B | |
KIT-number | 100 | KIT end number |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.