Select a different country or region to see content for your location.
United States
23:13:10 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
K1 | M3x5 | Screw |
LS | 1,65 mm | Dimension screw |
S 2,5 | Hexagon socket screw | |
MA | 0,35 Nm | Tightening torque |
S | 0 mm | Dimension |
≈m | 8,9 g | Weight |
Degree of contamination
Yes | KIT suitable for very slight degree of contamination | |
Yes | KIT suitable for slight degreee of contamination | |
Yes | KIT suitable for moderate degree of contamination | |
No | KIT suitable for heavy degree of contamination |
Related products
Yes | KIT can be retrofitted |
Increase of displacement
Yes | KIT suitable for moderate degree of contamination |
Downloads:
Your current product variant
Size code | 30 | |
Suffix | B | |
KIT-number | 200 | KIT end number |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.