Select a different country or region to see content for your location.
United States
09:10:04 GMT+0000 (Coordinated Universal Time)

KIT.KWVE..-W-100



Main Dimensions & Performance Data
S | 0 mm | Dimension |
≈m | 2,886 g | Weight |
Degree of contamination
Yes | KIT suitable for very slight degree of contamination | |
Yes | KIT suitable for slight degreee of contamination | |
Yes | KIT suitable for moderate degree of contamination | |
No | KIT suitable for heavy degree of contamination |
Increase of displacement
Yes | KIT suitable for moderate degree of contamination |
Downloads:
Your current product variant
Size code | 25 | |
Design | W | Wide carriage |
KIT-number | 100 | KIT end number |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.