Select a different country or region to see content for your location.
United States
03:11:25 GMT+0000 (Coordinated Universal Time)


TKVD15-B
Profile rail
Guideways for linear recirculating ball bearing unit and four-row linear recirculating ball guidance system


Main Dimensions & Performance Data
h | 15 mm | Height |
b | 15 mm | Width |
Tol b | -0,005 mm | Upper tolerance |
Tol b | -0,035 mm | Lower tolerance |
≈m | 1,44 kg/m | Weight |
Mounting dimensions
K1 | M4 | Thread |
K1 MA | 5 Nm | Tightening torque 1 |
d1 | 4,6 mm | Bore diameter |
Dimensions
lmax | 3.900 mm | Max length single piece guideway 2 |
aL max | 53 mm | Distance 3 |
aL min | 20 mm | Distance 3 |
aR max | 53 mm | Distance 3 |
aR min | 20 mm | Distance 3 |
jL | 60 mm | Increment |
h1 | 7,7 mm | Length |
Tol h1 | 0,5 mm | Upper tolerance |
Tol h1 | -0,5 mm | Distance Distance |
Additional information
KWVE15-B... | Usable carriage(s) | |
KUVE15-B... | Usable linear systems |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 15 | |
Length | ~4000 | |
Version | B |


Recently viewed products

Wait to see recently viewed products