Select a different country or region to see content for your location.
United States
12:22:10 GMT+0000 (Coordinated Universal Time)


KWVE55-B-L
Recirculating ball bearing carriage
Carriages KWVE..-B-L, long carriage, four-row, full complement ball set






Main Dimensions & Performance Data
H | 70 mm | Height system |
B | 140 mm | Width carriage |
L | 211,6 mm | Overall length carriage |
C | 127.000 N | Dynamic load rating 1 |
C0 | 285.000 N | Static load rating 1 |
M0x | 7.500 Nm | Static moment rating about X axis |
M0y | 4.725 Nm | Static moment rating about Y axis |
M0z | 4.800 Nm | Static moment rating about Z axis |
≈m | 6,6 kg | Weight |
Mounting dimensions
A1 | 43,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 116 mm | |
b | 53 mm | Width rail |
A2 | 12 mm | Distance from locating edge to hole |
L1 | 170 mm | |
LS | 2,2 mm | |
JL | 95 mm | |
JLZ | 70 mm | |
H1 | 13,5 mm | Free space, system dimension |
H4 | 22,7 mm | |
H5 | 11,25 mm | |
T5 | 21 mm | Thread depth |
T6 | 18 mm | |
G2 | M14 | Fixing screws above (DIN ISO 4762-12.9) |
G2 MA | 140 Nm | Maximum tightening torque 2 |
K3 | M12 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA | 140 Nm | Maximum tightening torque 2 |
K6 | M12 | Fixing screws below (DIN ISO4762-12.9) |
K6 MA | 140 Nm | Maximum tightening torque 3 |
D2 | 12,5 mm | |
A3 | 15 mm | Position lubrication connector |
G3 | M6 | Lubrication connector |
t G3 | 7 mm | Maximum permissible screw depth for lubrication connectors |
A4 | 15 mm | Position lubrication connector |
G4 | M6 | Lubrication connector |
t G4 | 7 mm | Maximum permissible screw depth for lubrication connectors |
JL6 | 49,5 mm | Position lubrication connector |
Additional information
VMKB_065 | KWVE | Material name |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 55 | |
Version | B | |
Carriage design | L | Long carriage |


Recently viewed products

Wait to see recently viewed products