Select a different country or region to see content for your location.
United States
16:18:20 GMT+0000 (Coordinated Universal Time)


KWVE45-B-EC
Recirculating ball bearing carriage
Carriages KWVE..-B-EC, expanded interchangeability, short carriage, four-row






Main Dimensions & Performance Data
H | 60 mm | Height system |
B | 120 mm | Width carriage |
L | 97,8 mm | Overall length carriage |
C | 46.500 N | Dynamic load rating 1 |
C0 | 80.000 N | Static load rating 1 |
M0x | 2.060 Nm | Static moment rating about X axis |
M0y | 883 Nm | Static moment rating about Y axis |
M0z | 883 Nm | Static moment rating about Z axis |
≈m | 2,07 kg | Weight |
Mounting dimensions
A1 | 37,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 100 mm | |
b | 45 mm | Width rail |
A2 | 10 mm | Distance from locating edge to hole |
L1 | 59,7 mm | |
LS | 2,2 mm | |
H1 | 9,7 mm | Free space, system dimension |
H4 | 19,9 mm | |
H5 | 9,25 mm | |
T5 | 15 mm | Thread depth |
K3 | M10 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA | 83 Nm | Maximum tightening torque 2 |
D2 | 10,6 mm | |
A3 | 16,5 mm | Position lubrication connector |
G3 | M6 | Lubrication connector |
t G3 | 7 mm | Maximum permissible screw depth for lubrication connectors |
A4 | 16,5 mm | Position lubrication connector |
G4 | M6 | Lubrication connector |
t G4 | 7 mm | Maximum permissible screw depth for lubrication connectors |
JL6 | 37,9 mm | Position lubrication connector |
Additional information
VMKB_065 | KWVE | Material name |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 45 | |
Version | B | |
Carriage design | EC | Expanded design, short carriage (carriage without screw threads) |

