Select a different country or region to see content for your location.
United States
04:37:27 GMT+0000 (Coordinated Universal Time)


KUVE30-B-L
Ball monorail guidance system
Carriages KWVE..-B-L, long carriage, four-row, full complement ball set







Main dimensions
lmax | 5.860 mm | Max length single piece guideway 1 |
H | 42 mm | Height system |
B | 90 mm | Width carriage |
L | 127 mm | Overall length carriage |
Technical data
C | 34.500 N | Dynamic load rating 2 |
C0 | 74.000 N | Static load rating 2 |
M0x | 1.310 Nm | Static moment rating about X axis |
M0y | 1.240 Nm | Static moment rating about Y axis |
M0z | 1.240 Nm | Static moment rating about Z axis |
Mounting dimensions
A1 | 31 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 72 mm | |
b | 28 mm | Width rail |
Tolb | -0,005 mm | Upper tolerance |
Tolb | -0,03 mm | Lower tolerance |
A2 | 9 mm | Distance from locating edge to hole |
L1 | 100 mm | |
Ls | 1,65 mm | |
JL | 52 mm | |
JLZ | 44 mm | |
jL | 80 mm | |
aL min | 20 mm | 3 |
aL max | 71 mm | 3 |
aR min | 20 mm | 3 |
aR max | 71 mm | 3 |
H1 | 5,9 mm | Free space, system dimension |
H4 | 13,8 mm | |
H5 | 6,25 mm | |
T5 | 12 mm | Thread depth |
T6 | 11,5 mm | |
h | 23,5 mm | |
h1 | 11 mm | |
G2 | M10 | Fixing screws |
G2 MA | 41 Nm | Maximum tightening torque 4 |
K1 | M8 | Fixing screws |
K1 MA | 41 Nm | Maximum tightening torque 4 |
K3 | M8 | Fixing screws |
K3 MA | 41 Nm | Maximum tightening torque 4 |
K6 | M8 | Fixing screws |
K6 MA | 41 Nm | Maximum tightening torque 4 |
d1 | 9 mm | |
D2 | 8,6 mm | |
A3 | 11,5 mm | |
G3 | M6 | |
t G3 | 7 mm | 5 |
A4 | 7 mm | |
G4 | M6 | |
t G4 | 7 mm | 5 |
JL6 | 29,5 mm |
Related products
KWVE30-B-L | Compatible with the following carriage | |
TKVD30 | Suitable Guide Rail |
Footnotes
1
Maximum length of single-piece guideways.
Longer guideways are supplied as several segments and are marked accordingly.
2

3

4
The stated torques represent maximum values for the secure transmission of forces in vibration-free, quasistatic applications (S0 = 1). We recommend that the tightening torques for the screw connection of the adjacent construction should be determined at the customer under the conditions specific to the application and operation, observing the information in VDI Guideline 2230 Part 1 (2015) and the information in this description.
5

Downloads:
Your current product variant
Size code | 30 | |
Carriage design | L | Long carriage |
Version | B |

