Select a different country or region to see content for your location.
United States
04:50:01 GMT+0000 (Coordinated Universal Time)


KWVE20-B-SNL
Recirculating ball bearing carriage
Carriages KWVE..-B-SNL, narrow, low, long carriage, four-row






Main Dimensions & Performance Data
H | 27 mm | Height system |
B | 44 mm | Width carriage |
L | 88,9 mm | Overall length carriage |
C | 16.200 N | Dynamic load rating 1 |
C0 | 36.500 N | Static load rating 1 |
M0x | 452 Nm | Static moment rating about X axis |
M0y | 430 Nm | Static moment rating about Y axis |
M0z | 430 Nm | Static moment rating about Z axis |
≈m | 0,38 kg | Weight |
Mounting dimensions
A1 | 12 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 32 mm | |
b | 20 mm | Width rail |
A2 | 6 mm | Distance from locating edge to hole |
L1 | 67,9 mm | |
LS | 1,3 mm | |
JL | 50 mm | |
H1 | 4,5 mm | Free space, system dimension |
H5 | 5,25 mm | |
T5 | 7,5 mm | Thread depth |
G2 | M5 | Fixing screws above (DIN ISO 4762-12.9) |
G2 MA | 10 Nm | Maximum tightening torque 2 |
A3 | 4,7 mm | Position lubrication connector |
G3 | M5 | Lubrication connector |
t G3 | 7 mm | Maximum permissible screw depth for lubrication connectors |
A4 | 3,3 mm | Position lubrication connector |
G4 | M3 | Lubrication connector |
t G4 | 5,5 mm | Maximum permissible screw depth for lubrication connectors |
JL6 | 13,2 mm | Position lubrication connector |
Additional information
VMKB_065 | KWVE | Material name |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 20 | |
Version | B | |
Carriage design | SNL | Narrow, low, long carriage |


Recently viewed products

Wait to see recently viewed products