Select a different country or region to see content for your location.
United States
23:40:24 GMT+0000 (Coordinated Universal Time)
Main Dimensions & Performance Data
L | 62,5 mm | Length |
H | 7 mm | Height |
B | 14 mm | Width |
≈m | 0,003 kg | Weight |
Downloads:
Your current product variant
Size code | 15 | |
Version | C |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2021-02-25 | Katalog | PF1 | Englisch