Select a different country or region to see content for your location.
United States
02:45:34 GMT+0000 (Coordinated Universal Time)


H55-ZW
Flat cage
Flat cage, double row






Main Dimensions & Performance Data
lk max | 4.000 mm | Max. length 1 |
DW | 3,5 mm | Rolling element diameter |
b | 55 mm | |
C | 117.000 N | Load capacity dyn. 2 |
C0 | 380.000 N | Load capacity stat. 2 |
≈m | 598 g/m | Weight |
Mounting dimensions
EB | 55,5 mm | |
Tol EB | + 0,2 mm | Tolerance |
EB1 | 48 mm | Min. |
EH | 3,2 mm |
Dimensions
LW | 17,8 mm | Length rolling element |
b1 | 24 mm | |
jk | 7 mm | |
ak1 | 5 mm |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 55 | |
Number of rolling element rows | ZW | Double-row design |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
All

2021-05-7 | Katalog | FR 1 | Deutsch