Select a different country or region to see content for your location.
United States
15:47:30 GMT+0000 (Coordinated Universal Time)
Product information

H, BF

Mounting dimensions


Metric
Imperial
Main Dimensions & Performance Data
lk max | 4.000 mm | Max. length 1 |
DW | 2,5 mm | Rolling element diameter |
b | 15 mm | |
C | 35.800 N | Load capacity dyn. 2 |
C0 | 103.800 N | Load capacity stat. 2 |
≈m | 120 g/m | Weight |
Mounting dimensions
EB | 15,3 mm | |
Tol EB | +0,2 | Tolerance |
EB1 | 10 mm | Min. |
EH | 2,2 mm |
Dimensions
LW | 9,8 mm | Length rolling element |
jk | 5 mm | |
ak1 | 3,5 mm |
Related products
J4025, S4025, J5025, S5025 | Associated rail |
Footnotes
1
Length tolerance: +0/–1 · jk.
2
The values are valid for a theoretical cage length of 100 mm in load direction F.
Downloads:
Your current product variant
Size code | 15 |